TONiC™ readhead for rotary encoder diameters 60 mm to 135 mm (analogue output, for connection with TONiC interfaces)

Product code: T2011-15A

Price: $446.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

T2011-15A is a standard Renishaw TONiC readhead with a 1.5 m cable length. This readhead is configured for rotary encoder systems using RESM20 rings with outer diameters of between 60 mm and 135 mm.

When combined with the detachable Ti interface Ti0000A00A, it provides ultimately reliable precision feedback and high-speed performance, with easy installation, analogue output, low sub-divisional error (SDE) and noise.

Technical table

Cable length (m)1.5
Maximum speed (m/s)10 m/s at -3 dB
Readhead terminationInterboard connector
Readhead typeIncremental analogue 1 Vpp
Scale pitch (µm)20
Sub-divisional error<±30 nm typical

T2011-15A Key Features / Benefits:

  • T2011-15A is compatible with RESM20 rings (diameters 60 mm to 135 mm)
  • T2011-15A features a reference mark output
  • T2011-15A features a 1.5 m cable with a termination for connection to a Renishaw TONiC interface 
  • T2011-15A is compatible with analogue TONiC interface Ti0000A00A

 

About the TONiC series of incremental encoders

  • TONiC readheads are simple to install with wide set-up tolerances and calibration at the push of a button
  • Dynamic signal control and unique filtering optics ensures low SDE and noise, maintains signal amplitude and enables improved scanning performance and positional stability
  • An optional TONiC diagnostic kit is available for real‑time encoder data feedback during installation or for in-field diagnostics (contact your local Renishaw representative)
  • CAD model of the TONiC readhead is available from the Renishaw website 


Compatible scales:

RESM20

Available online:

RESM20USA075
RESM20USA100
RESM20USA115

Looking for a digital output for online purchase?

VIONiC digital output encoders are available to purchase on the Renishaw web shop.

Shopping security

Powered By Payeezy

Recall your cart