2.00 in × 2.00 in × 30.00 in tower (4 sides, 2 rows) with 1/4-20 thread

Product code: R-T-230-20

  • R-T-224-20
  • R-T-224-20

Price: $629.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes  and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket cap head screws.

Technical table

Base length (in)6.00
Height (in)30.00
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Threaded rows2
Tower width (in)2.0

Shopping security

Powered By Payeezy

Recall your cart