20 mm × 20 mm × 80 mm tower with M4 thread

Product code: R-T-2080-4

Price: $131.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This tower is used to fixture large workpieces or to hold a workpiece vertically. On two sides it has 2 rows of M4 threaded holes and on the other two sides it has 1 row of M4 threaded holes. Threads are spaced at 10 mm intervals. This component is made from hard anodised aluminium.

Note:  Includes socket head cap screws.

Technical table

Base length (mm)75.0
Height (mm)80.0
Length (mm)20.0
MaterialAluminium
Measurement systemMetric
ThreadM4
Tower width (mm)20.0

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart