Ø1.00 in x 0.98 in rotator standoff with 1/4-20 thread Product code: R-SR-11-20 Ø1.00 in x 0.98 in rotator standoff with 1/4-20 threadThis rotator standoff can be used to secure workpieces against stops/supports.[0B] Ø1.00 in x 0.98 in rotator standoff with 1/4-20 thread This rotator standoff can be used to secure workpieces against stops/supports. [0B] Price: $68.75 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This rotator standoff can be used to secure workpieces against stops/supports. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (in)1.00Height (in)0.98MaterialStainless steelMeasurement systemImperialThread1/4-20 Technical documentation R-SR-11-20 R-SR-11-20 Technical drawing of rotary standoff R-SR-11-20 [0B] Shopping security Recall your cart