Ø0.75 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread

Product code: R-SP-751-20

Price: $17.75

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (in)0.75
Height (in)1.00
MaterialStainless steel
Measurement systemImperial
Thread1/4-20

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart