Ø0.50 in × 1.00 in steel pin standoff with 1/4-20 thread Product code: R-SP-501-20 R-SP-501-20 Pin standoff 0.5x1''Pin standoff 0.5x1''[0B] R-SP-501-20 Pin standoff 0.5x1'' Pin standoff 0.5x1'' [0B] Price: $16.25 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (in)0.50Height (in)1.00MaterialSteelMeasurement systemImperialThread1/4-20 Technical documentation R-SP-501-20 R-SP-501-20 No description available [0B] Shopping security Recall your cart