Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M8 top thread

Product code: R-SA-8-20

Price: $16.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This steel standoff adaptor is used for mounting M8 components to an 1/4-20 base plate. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)25.4
Diameter (in)1.00
Height (mm)25.4
Height (in)1.00
MaterialStainless steel
Measurement systemImperial
Thread1/4-20

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart