Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M6 top thread Product code: R-SA-6-20 Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M6 top threadThis 303 stainless steel standoff adaptor is used for mounting M6 components to an 1/4-20 base plate.[0B] Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M6 top thread This 303 stainless steel standoff adaptor is used for mounting M6 components to an 1/4-20 base plate. [0B] Price: $26.75 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel standoff adaptor is used for mounting M6 components to an 1/4-20 base plate. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)25.4Diameter (in)1.00Height (mm)25.4Height (in)1.00MaterialStainless steelMeasurement systemImperialThread1/4-20 Technical documentation R-SA-6-20 R-SA-6-20 No description available [0B] Shopping security Recall your cart