M8 basic standoff set Product code: R-S-SET-BSC-8 Metrology fixture standoff setMetrology fixture standoff set image for use on the Online store for the following kits: R-S-SET-BSC-6, R-S-SET-BSC-8, R-S-SET-BSC-20[0B] Metrology fixture standoff set Metrology fixture standoff set image for use on the Online store for the following kits: R-S-SET-BSC-6, R-S-SET-BSC-8, R-S-SET-BSC-20 [0B] Price: $500.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M8 metrology fixturing add-on component sets: Standoffs To further enhance your fixturing capabilities you may choose to also add an add-on component set. Add-on component sets provide you with options to increase the flexibility and capacity of your fixturing. This standoff set can be added to your fixture set to increase the number of fixtures you can create at any one time. Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder. This offer is included with the purchase of every set. Technical tableApplicationCMM & EquatorClamp typeStandoff add-on setMeasurement systemMetricThreadM8 Part NumberDescriptionQuantityR-S-1315-8Ø12.7 mm × 15.0 mm standoff2R-S-1320-8Ø12.7 mm × 20.0 mm steel standoff 4R-S-1325-8Ø12.7 mm × 25.0 mm standoff4R-S-1350-8Ø12.7 mm × 50.0 mm steel standoff4R-S-1920-8Ø19.1 mm × 20.0 mm standoff4R-S-1925-8Ø19.1 mm × 25.0 mm steel standoff 4R-S-1950-8Ø19.1 mm × 50.0 mm steel standoff 4R-S-19100-8Ø 19.1 mm × 100.0 mm standoff2R-S-2525-8Ø25.4 mm × 25.0 mm steel standoff 1R-S-2550-8Ø25.4 mm × 50.0 mm standoff1R-S-25100-8Ø25.4 mm × 100.0 mm standoff1R-TTFixturing assembly tool2 Shopping security Recall your cart