1/4-20 basic standoff set

Product code: R-S-SET-BSC-20

  • Metrology fixture standoff set
  • Metrology fixture standoff set

Price: $500.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

1/4-20 metrology fixturing add-on component sets: Standoffs

To further enhance your fixturing capabilities you may choose to also add an add-on component set. Add-on component sets provide you with options to increase the flexibility and capacity of your fixturing. This standoff set can be added to your fixture set to increase the number of fixtures you can create at any one time.

Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationCMM & Equator
Clamp typeStandoff add-on set
Measurement systemImperial
Thread1/4-20
Part NumberDescriptionQuantity
R-S-5050-20Ø0.50 in × 0.50 in standoff2
R-S-5075-20Ø0.50 in × 0.75 in standoff 4
R-S-501-20Ø0.50 in × 1.00 in standoff4
R-S-502-20Ø0.50 in × 2.00 in standoff 4
R-S-7575-20Ø0.75 in × 0.75 in standoff4
R-S-751-20Ø0.75 in × 1.00 in standoff 4
R-S-752-20Ø0.75 in × 2.00 in standoff 4
R-S-754-20Ø0.75 in × 4.00 in standoff 2
R-S-11-201.0 in dia. × 1.0 in standoff1
R-S-12-20Ø1.00 in × 2.00 in standoff1
R-S-14-20Ø1.00 in × 4.00 in standoff 1
R-TTFixturing assembly tool2

Shopping security

Powered By Payeezy

Recall your cart