Ø9.5 mm × 15.0 mm steel standoff with M6 thread Product code: R-S-915-6 Ø9 mm x 15 mm steel standoff with M6 threadThis steel standoff is ideal to elevate and locate parts.[0B] Ø9 mm x 15 mm steel standoff with M6 thread This steel standoff is ideal to elevate and locate parts. [0B] Price: $15.25 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel standoff is ideal to elevate and locate workpieces. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)9.5Height (mm)14MaterialSteelMeasurement systemMetricThreadM6 Technical documentation N-R-S-915-6-A N-R-S-915-6-A Web shop drawing [0B] Related products $12.75 Ø9.5 mm × 10.0 mm steel standoff with M6 thread $15.25 Ø9.0 mm × 15.0 mm aluminium standoff with M4 thread $14.50 Ø9.0 mm × 20.0 mm aluminium standoff with M4 thread $14.50 Ø9.5 mm × 20.0 mm steel standoff with M6 thread $14.50 Ø9.0 mm × 250 mm aluminium standoff with M4 thread Shopping security Recall your cart