Ø0.37 in x 0.37 in Polyoxymethylene (POM) resting pin with 1/4-20 thread Product code: R-RPD-20 R-RPD-20 Delrin resting pin 0.38x0.38''Delrin resting pin 0.38x0.38''[0B] R-RPD-20 Delrin resting pin 0.38x0.38'' Delrin resting pin 0.38x0.38'' [0B] Price: $17.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces on a single, rounded, point and without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (in)0.37Fixture typePinHeight (mm)0Height (in)0.37Hole diameter (mm)0Measurement systemImperialThread1/4-20 Technical documentation R-RPD-20 R-RPD-20 No description available [0B] Shopping security Recall your cart