Ø15.9 mm x 12.7 mm steel resting cone with M8 thread Product code: R-RCS-8 Ø16 mm x 13 mm steel resting cone with M8 threadThis steel cone is ideal for resting or locating parts with a single point of contact.[0B] Ø16 mm x 13 mm steel resting cone with M8 thread This steel cone is ideal for resting or locating parts with a single point of contact. [0B] Price: $13.25 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and the Equator™ gauging system. Technical tableDiameter (mm)15.9Fixture typeConeHeight (mm)12.7MaterialSteelThreadM8 Technical documentation R-RCS-8 R-RCS-8 Technical Drawing for R-RCS-8 for use on the Web shop [0B] Related products $9.50 Ø16.0 mm x 12.7 mm Polyoxymethylene (POM) resting cone with M8 thread $13.25 Ø16.0 mm × 13.0 mm steel resting cone with M6 thread $10.50 Ø6.4 mm x 5.0 mm aluminium resting pin with M4 thread $17.00 Ø6.4 mm x 5.0 mm Polyoxymethylene (POM) resting pin with M4 thread $17.00 Ø9.5 mm x 10.0 mm Polyoxymethylene (POM) resting pin with M6 thread Shopping security Recall your cart