Ø25.0 mm x 19.0 mm aluminium resting cone with M8 thread Product code: R-RCA-8 Ø25 mm x 19 mm aluminium resting cone with M8 threadThis aluminium cone is ideal for resting or locating parts with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.[0B] Ø25 mm x 19 mm aluminium resting cone with M8 thread This aluminium cone is ideal for resting or locating parts with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. [0B] Price: $26.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableDiameter (mm)25.0Fixture typeConeHeight (mm)19.0MaterialAluminiumThreadM8 Related products $2.50 15.0 mm long plastic head screw with M6 thread $26.00 Ø25.0 mm × 19.0 mm aluminium resting cone with M6 thread $9.50 Ø16.0 mm × 13.0 mm Polyoxymethylene (POM) resting cone with M6 thread $9.50 Ø16.0 mm x 12.7 mm Polyoxymethylene (POM) resting cone with M8 thread $13.25 Ø16.0 mm × 13.0 mm steel resting cone with M6 thread Shopping security Recall your cart