QuickLoad™ rail 2.00 in × 24.00 in imperial Product code: R-QLR-50224 R-QLR-X QuickLoad™ railQuickLoad™ rail R-QLR-1350600 50x600 mm R-QLR-1350400 50x400 mm R-QLR-50218 2x18'' R-QLR-50224 2x24''[0B] R-QLR-X QuickLoad™ rail QuickLoad™ rail R-QLR-1350600 50x600 mm R-QLR-1350400 50x400 mm R-QLR-50218 2x18'' R-QLR-50224 2x24'' [0B] Renishaw QuickLoad rail and plates Renishaw QuickLoad fixturing rail and plates [0B] Price: $578.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The 2 " × 24 " imperial steel QuickLoad™ rail is to be used in conjunction with the QuickLoad base plates. The base plates locate and align to the rail using the integrated bronze location pins within the rail, whilst magnets secure them in position.The rail can be positioned on the left, centre, right of the CMM's granite, allowing multiple QuickLoad base plates and configurations to be used. The rail can be secured directly onto the CMM’s granite using the provided bolts and locating washers, using a single or multiple rails. This flexible fixturing system ensures it matches the holes on the CMM it is being installed on.The QuickLoad system is fast, easy and repeatable, allowing the user to set up parts for inspection on multiple plates, and load them to the rail efficiently to maximise throughput.Note: Included: locating washers and M6, M8, M10, M12 & 1/4 20 cap head screws. Technical tableApplicationCMMLength (in)24.00Measurement systemImperialThreadImperial Technical documentation R-QLR-50224-imperial R-QLR-50224-imperial imperial drawing [0B] Shopping security Recall your cart