1/4-20 multi-window acrylic plate, 0.47 in × 12 in × 8 in Product code: R-PVW-50128-50-20 M4 multi-window acrylic plate, 11.7 mm x 250 mm x 250 mm (angled)This M4 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts.[0B] M4 multi-window acrylic plate, 11.7 mm x 250 mm x 250 mm (angled) This M4 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts. [0B] Price: $405.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This 1/4-20 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts. The 1/4-20 threaded holes are spaced at 0.5 in intervals, and steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device. Technical tableApplicationVisionBase plate materialAcrylicMeasurement systemImperialNumber of threaded holes145Thread1/4-20Plate Dimensions (in)0.47 x 12 x 8 Technical documentation R-PVW-50128-50-20 R-PVW-50128-50-20 No description available [0B] Shopping security Recall your cart