1/4-20 multi-window acrylic plate, 0.47 in × 10 in × 10 in Product code: R-PVW-501010-50-20R M4 multi-window acrylic plate, 11.7 mm x 250 mm x 250 mm (angled)This M4 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts.[0B] M4 multi-window acrylic plate, 11.7 mm x 250 mm x 250 mm (angled) This M4 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts. [0B] Price: $375.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This 1/4-20 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The 1/4-20 threaded holes are spaced at 0.5 in intervals and there is a clear section in the centre of the plate for an unrestricted view of small parts. Steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device. The letter R at end of a vision plate part number indicates that the plate is designed for use with a lower right mounting QLC. Technical tableApplicationVisionBase plate materialAcrylicMeasurement systemImperialNumber of threaded holes100Thread1/4-20Plate Dimensions (in)0.47 x 10 x 10 Technical documentation R-PVW-501010-50-20R R-PVW-501010-50-20R No description available [0B] Shopping security Recall your cart