25.4 mm × 50.8 mm × 76.2 mm adjustable angle plate with M6 thread Product code: R-PCA-135075-12-6 12.7 mm × 50 mm × 75 mm adjustable angle plate with M6 threadThis adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 180° and has a Nituff® hard anodised coating, to resist wear and scratching. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.[0B] 12.7 mm × 50 mm × 75 mm adjustable angle plate with M6 thread This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 180° and has a Nituff® hard anodised coating, to resist wear and scratching. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. [0B] 12.7 mm × 50 mm × 75 mm adjustable angle plate with M6 thread This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 180° and has a Nituff® hard anodised coating, to resist wear and scratching. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. [0B] Application image adjustable angle plate Fixturing application image using adjustable angle plate, tension clamps, standoffs [0B] Price: $179.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 160° and has a hard anodised coating, to resist wear and scratching. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.Note: Included: socket head cap screws and washers. Technical tableAdjustable angle (degree)160Height (mm)25.4Length (mm)76.2MaterialAluminiumMeasurement systemMetricThreadM6Width (mm)50.8 Technical documentation R-PCA-135075-12-6 R-PCA-135075-12-6 Technical drawing of R-PCA-135075-12-6 for use on the Online store [0B] Related products $99.75 45° adjustable slide mirror for use with M4 fixturing components $137.00 Adjustable micro V for use with M4 fixturing components $39.00 Ø25.1 mm × 25.0 mm adjustable V post with M6 thread $179.00 25.4 mm × 50.8 mm × 76.2 mm adjustable angle plate with M4 thread Shopping security Recall your cart