1/4-20 CMM aluminium plate, 0.75 in × 30 in × 30 in

Product code: R-PC-753030-50-20

Price: $2,595.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This CMM precision ground aluminium base plate has multiple 1/4-20 threaded holes spaced at 0.5 in intervals to increase the flexibility of your fixture. It has a hard anodised coating to resist wear and scratching.

Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to your CMM.

If you require mounting holes in your base plate, please contact your local sales representative directly at the time of purchase.

Technical table

ApplicationCMM
Base plate materialAluminium
Measurement systemImperial
Number of threaded holes3249
Thread1/4-20
Plate Dimensions (in)0.75 x 30.00 x 30.00

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart