M8 CMM aluminium plate, 12.7 mm × 300.0 mm × 300.0 mm Product code: R-PC-13300300-15-8 M8 CMM aluminium plate, 12.7 mm x 300 mm x 300 mm (angled)This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture.[0B] M8 CMM aluminium plate, 12.7 mm x 300 mm x 300 mm (angled) This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture. [0B] Price: $525.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture. It has a Nituff® hard anodised coating to resist wear and scratching.Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to your CMM.If you require mounting holes in your base plate, please contact your local sales representative directly at the time of purchase. Technical tableApplicationCMMBase plate materialAluminiumMeasurement systemMetricNumber of threaded holes289Plate dimensions (mm)12.7 × 300.0 × 300.0ThreadM8 Technical documentation R-PC-13300300-15-8 R-PC-13300300-15-8 Technical Drawing for R-PC-13300300-15-8 for use on web shop [0B] Related products $47.25 CMM plate clamps $537.00 M6 CMM aluminium plate, 12.7 mm × 300.0 mm × 300.0 mm $1,095.00 M6 CMM aluminium plate, 12.7 mm × 450.0 mm × 450.0 mm $925.00 M8 CMM aluminium plate, 12.7 mm × 450.0 mm × 450.0 mm $525.00 M6 Equator™ aluminium plate, 19.5 mm × 300.0 mm × 300.0 mm $525.00 M8 Equator™ aluminium plate, 19.5 mm × 300.0 mm × 300.0 mm Shopping security Recall your cart