M8 intermediate magnet set

Product code: R-M-SET-INT-8

Price: $1,150.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M8 metrology fixturing add-on component sets: Magnetic

To further enhance your fixturing capabilities you may choose to also add an add-on component set. Add-on component sets provide you with options to increase the flexibility and capacity of your fixturing.


Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationCMM & Equator
Clamp typeMagnetic add-on set
Measurement systemMetric
ThreadM8
Part NumberDescriptionQuantity
R-M-13-8Ø12.7 mm × 25.0 mm magnet6
R-M-19-8Ø19.0 mm × 25.0 mm magnet6
R-M-25-8Ø25.0 mm × 25.0 mm magnet6
R-MP-13-8Ø12.7 mm × 25.0 mm pin magnet2
R-MP-19-8Ø19.1 mm × 25.0 mm pin magnet2
R-MV-19-819.1 mm diameter × 25.0 mm V magnet2

Shopping security

Powered By Payeezy

Recall your cart