M6 CMM and Equator™ magnetic and clamping kit B Product code: R-FSC-MCB-6 M6 CMM and Equator™ magnetic and clamping kit BThis advanced M6 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.[0B] M6 CMM and Equator™ magnetic and clamping kit B This advanced M6 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts. [0B] Price: $2,430.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This advanced M6 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts. It is recommended for use on CMMs and Equator systems. Technical tableApplicationCMM & EquatorClamp typeMagnetic and clampingComponent setBMeasurement systemMetricPlate optionwithout plateThreadM6 Part NumberDescriptionQuantityR-M-13-6Ø12.7 mm × 25.0 mm magnetic standoff 4R-M-19-6Ø19.0 mm × 25.0 mm magnetic standoff 4R-M-25-6Ø25.0 mm × 25.0 mm magnet4R-MP-13-6Ø12.7 mm × 25.0 mm pin magnet2R-S-910-6Ø9.5 mm × 10.0 mm standoff3R-S-1320-6Ø12.7 mm × 20.0 mm steel standoff6R-S-1325-6Ø12.7 mm × 25.0 mm standoff6R-S-1350-6Ø12.7 mm × 50.0 mm standoff6R-S-1910-6Ø 19 mm × 10 mm standoff3R-S-1920-6Ø19.0 mm × 20.0 mm standoff6R-S-1925-6Ø19.0 mm × 25.0 mm standoff6R-S-1950-6Ø19.0 mm × 50.0 mm standoff6R-S-19100-6Ø19.0 mm × 100.0 mm standoff3R-S-2520-6Ø25.4 mm × 20.0 mm standoff6R-S-2525-6Ø25.4 mm × 25.0 mm standoff6R-S-2550-625.4 mm × 50.0 mm steel standoff6R-S-25100-6Ø25.4 mm × 100.0 mm standoff3R-CT-40-30-636.2 mm tension clamp with 30.0 mm post with M6 thread4R-CT-64-70-657.5 mm tension clamp with 68.1 mm post with M6 thread8R-RCD-6Polyoxymethylene resting cone with M6 thread4R-RPS-6Steel resting pin with M6 thread4R-AJ-13-6Ø15.9 mm adjustable jack stand with M6 thread2R-AJ-25-6Ø25.4 mm adjustable jack stand with M6 thread2R-AS-45-6Ø45.5 mm long adjustable slide with M6 thread2R-AS-70-670.0 mm long adjustable slide with M6 thread2R-TB-2025-6M6 tower block with base 20.0 mm × 20.0 mm × 35.0 mm2R-TC-500200502 mm × 197 mm × 25 mm medium component tray to hold M6 and M8 components1R-BC1040 mm × 190 mm × 143 mm component storage box (not shown)1 Related products $1,085.00 M6 CMM and Equator™ magnetic and clamping kit A $1,055.00 M8 CMM and Equator™ magnetic and clamping kit A $2,550.00 M8 CMM and Equator™ magnetic and clamping kit B Shopping security Recall your cart