M6 CMM and Equator™ magnetic and clamping kit A Product code: R-FSC-MCA-6 M6 CMM and Equator™ magnetic and clamping kit AThis essential M6 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts.[0B] M6 CMM and Equator™ magnetic and clamping kit A This essential M6 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts. [0B] Price: $1,085.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This essential M6 magnetic and clamping kit is particularly useful for holding ferrous workpieces, but can also be used to hold brass, titanium, aluminium, plastic and non-ferrous parts. It is recommended for use on CMMs and Equator systems. Technical tableApplicationCMM & EquatorClamp typeMagnetic and clampingComponent setAMeasurement systemMetricPlate optionwithout plateThreadM6 Part NumberDescriptionQuantityR-M-13-6Ø12.7 mm × 25.0 mm magnetic standoff 3R-M-19-6Ø19.0 mm × 25.0 mm magnetic standoff 3R-M-25-6Ø25.0 mm × 25.0 mm magnet3R-S-1320-6Ø12.7 mm × 20.0 mm steel standoff3R-S-1325-6Ø12.7 mm × 25.0 mm standoff3R-S-1350-6Ø12.7 mm × 50.0 mm standoff3R-S-1920-6Ø19.0 mm × 20.0 mm standoff3R-S-1925-6Ø19.0 mm × 25.0 mm standoff3R-S-1950-6Ø19.0 mm × 50.0 mm standoff3R-S-2520-6Ø25.4 mm × 20.0 mm standoff3R-S-2525-6Ø25.4 mm × 25.0 mm standoff3R-S-2550-625.4 mm × 50.0 mm steel standoff3R-CT-64-70-657.5 mm tension clamp with 68.1 mm post with M6 thread4R-RCD-6Polyoxymethylene resting cone with M6 thread4R-AJ-13-6Ø15.9 mm adjustable jack stand with M6 thread1R-AS-45-6Ø45.5 mm long adjustable slide with M6 thread1R-AS-70-670.0 mm long adjustable slide with M6 thread1R-TC-500200502 mm × 197 mm × 25 mm medium component tray to hold M6 and M8 components1R-BC1040 mm × 190 mm × 143 mm component storage box (not shown)1 Related products $1,055.00 M8 CMM and Equator™ magnetic and clamping kit A $2,430.00 M6 CMM and Equator™ magnetic and clamping kit B $2,550.00 M8 CMM and Equator™ magnetic and clamping kit B Shopping security Recall your cart