M6 starter clamping set

Product code: R-C-SET-STR-6

  • Metrology fixture starter set
  • Metrology fixture starter set

Price: $490.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.


As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.


Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.


Component sets are available in the following configurations: starter, basic, intermediate or professional.


You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.


Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationCMM & Equator
Clamp typeClamping
Measurement systemMetric
ThreadM6
Part NumberDescriptionQuantity
R-S-1320-6Ø12.7 mm × 20.0 mm steel standoff2
R-S-1325-6Ø12.7 mm × 25.0 mm standoff2
R-S-1350-6Ø12.7 mm × 50.0 mm standoff3
R-S-1920-6Ø19.1 mm × 20.0 mm standoff2
R-S-1925-6Ø19.1 mm × 25.0 mm standoff2
R-S-1950-6Ø19.1 mm × 50.0 mm standoff3
R-SP-1325-6Ø12.7 mm × 25.0 mm pin standoff2
R-CT-64-70-657.5 mm tension clamp with 68.1 mm post with M6 thread2
R-RCD-19-6POM resting cone4
R-AJ-13-6Ø15.9 mm adjustable jack stand with M6 thread1
R-AS-45-6Ø45.5 mm long adjustable slide with M6 thread2
R-CSPS-1925-619.1 mm diameter × 25.0 mm spring pusher standoff clamp1
R-TTFixturing assembly tool2

Shopping security

Powered By Payeezy

Recall your cart