M6 professional clamping set

Product code: R-C-SET-PRO-6

  • Metrology fixture professional set

Price: $3,900.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.


As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.


Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.


Component sets are available in the following configurations: starter, basic, intermediate or professional.


You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.


Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.   

This offer is included with the purchase of every set.

Technical table

ApplicationCMM & Equator
Clamp typeClamping
Measurement systemMetric
ThreadM6
Part NumberDescriptionQuantity
R-S-910-6Ø9.5 mm × 10.0 mm standoff4
R-S-925-69.5 mm diameter × 25.0 mm standoff4
R-S-1310-6Ø 12.7 mm × 10 mm standoff10
R-S-1320-6Ø12.7 mm × 20.0 mm steel standoff12
R-S-1325-6Ø12.7 mm × 25.0 mm standoff8
R-S-1350-6Ø12.7 mm × 50.0 mm standoff8
R-S-1910-6Ø 19.0 mm × 10.0 mm standoff4
R-S-1920-6Ø19.1 mm × 20.0 mm standoff12
R-S-1925-6Ø19.1 mm × 25.0 mm standoff12
R-S-1950-6Ø19.1 mm × 50.0 mm standoff12
R-S-19100-6Ø19.1 mm × 100.0 mm standoff10
R-S-2525-6Ø25.4 mm × 25.0 mm standoff4
R-S-2550-625.4 mm × 50.0 mm steel standoff4
R-S-25100-6Ø25.4 mm × 100.0 mm standoff4
R-SP-1325-6Ø12.7 mm × 25.0 mm pin standoff4
R-SP-1925-6Ø19.1 mm × 25.0 mm pin standoff2
R-CT-40-30-636.2 mm tension clamp with 30.0 mm post with M6 thread4
R-CT-64-70-657.5 mm tension clamp with 68.1 mm post with M6 thread6
R-CTT-40-30-636.2 mm tension clamp with coated soft tip and 30.0 mm post2
R-CTT-64-70-687.7 mm tension clamp with rubber coated tip with 82.8 mm post4
R-CT-95-83-687.7 mm tension clamp with 82.8 mm post with M6 thread3
R-RCS-19-6Steel resting cone6
R-RCD-19-6POM resting cone6
R-RPS-6Steel resting pin with M6 thread6
R-WS-915-63
R-APJ-6Adjustable pivot joint with M6 thread1
R-AJ-13-6Ø15.9 mm adjustable jack stand with M6 thread4
R-AJ-25-6Ø25.4 mm adjustable jack stand with M6 thread3
R-AS-45-6Ø45.5 mm long adjustable slide with M6 thread3
R-AS-70-670.0 mm long adjustable slide with M6 thread4
R-TB-2025-6M6 tower block with base 20.0 mm × 20.0 mm × 35.0 mm2
R-CSPS-1925-619.1 mm diameter × 25.0 mm spring pusher standoff clamp2
R-AVP-2525-62
R-TTFixturing assembly tool2

Shopping security

Powered By Payeezy

Recall your cart