1/4-20 professional clamping set

Product code: R-C-SET-PRO-20

  • Metrology fixture professional set

Price: $3,900.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.


As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.


Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.


Component sets are available in the following configurations: starter, basic, intermediate or professional.


You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.

Technical table

ApplicationCMM & Equator
Clamp typeClamping
Measurement systemImperial
Thread1/4-20
Part NumberDescriptionQuantity
R-S-2550-200.25 in diameter × 0.50 in standoff4
R-S-251-200.25 in diameter × 1.00 in standoff4
R-S-5050-20Ø0.50 in × 0.50 in standoff10
R-S-5075-20Ø0.50 in × 0.75 in standoff 12
R-S-501-20Ø0.50 in × 1.00 in standoff8
R-S-502-20Ø0.50 in × 2.00 in standoff 8
R-S-7550-20Ø0.75 in × 0.50 in standoff4
R-S-7575-20Ø0.75 in × 0.75 in standoff12
R-S-751-20Ø0.75 in × 1.00 in standoff 12
R-S-752-20Ø0.75 in × 2.00 in standoff 12
R-S-754-20Ø0.75 in × 4.00 in standoff 10
R-S-11-201.0 in dia. × 1.0 in standoff4
R-S-12-20Ø1.00 in × 2.00 in standoff4
R-S-14-20Ø1.00 in × 4.00 in standoff 4
R-SP-501-200.50 in dia. × 1.00 in pin standoff4
R-SP-751-200.75 in dia. × 1.00 in pin standoff2
R-CT-160-125-201.43 in tension clamp with 1.26 in post4
R-CT-250-275-202.26 in tension clamp with 2.76 in post6
R-CTT-160-125-201.43 in tension clamp with 1.26 in post2
R-CTT-250-275-202.26 in tension clamp with rubber coated tip with 2.76 in post4
R-CT-375-325-203.45 in tension clamp with 3.26 in post3
R-RCS-75-20Steel resting cone6
R-RCD-75-20POM resting cone6
R-RPS-20Steel resting pin6
R-WS-37550-200.57 in diameter wedge stop3
R-APJ-20Adjustable pivot joint1
R-AJ-50-20Ø0.63 in adjustable aluminium jack stand4
R-AJ-1-20Ø1.00 in adjustable jackstand3
R-AS-1-201.38 in long adjustable slide3
R-AS-3-203.0 in long adjustable slide4
R-CSPS-751-200.75 in diameter × 1.00 in spring pusher standoff clamp2
R-AVP-11-201.00 in diameter × 1.00 in adjustable V post2
R-TTFixturing assembly tool2

Shopping security

Powered By Payeezy

Recall your cart