OMP40-2 kit

Product code: OMP40-NS-KIT

  • OMP40-2

Price: $7,010.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Ultra compact 3D touch-trigger probe with optical signal transmission. Used for workpiece set-up inspection on small and medium machining centres and the growing number of high speed machines fitted with small HSK and spindle tapers.
Compatibility with all Renishaw optical receivers enables users to easily upgrade existing installations.
This OMP40 Probe kit includes a OMP40-2 probe, OMM-2 (25m), OSI interface (multiple), a receiver mounting bracket, a 50mm and 100mm ceramic styli with a 6mm ruby ball, and a sealtite kit. 

Technical table

Transmission typeOptical
Part NumberDescriptionQuantity
A-4071-0001OMP40-2 probe1
A-5492-0051OMM-2 (25m cable)1
A-5492-2000OSI interface (multiple probe mode)1
A-2033-0830Receiver mounting bracket1
A-5000-3709M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm1
A-5000-3712M4 Ø6 mm ruby ball, ceramic stem, L 100 mm, EWL 88.5 mm1
A-4113-0306Sealtite kit1

Shopping security

Powered By Payeezy

Recall your cart