Taper shank: shanks specification DIN 69871A, taper ISO 30

Product code: M-4071-0048

Price: $475.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This shank is designed to secure the probe into a DN69871A ISO 30 taper machine tool spindle. Shank gauge length is 35.25 mm (1.388 inches), and it is suitable for OMP40 and OMP400 probes.

Technical table

Gauge length A (mm)35.25
Shank typeTaper
Taper30

Shopping security

Powered By Payeezy

Recall your cart