Taper shank: shank specification ANSI CAT B5.50-1985 (ASME B5.50) (imperial pull stud thread), taper ISO 40+

Product code: M-2045-0596

Price: $1,557.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 40+ machine tool spindle. Shank gauge length is 36 mm (1.417 inches), and it is suitable for OSP60, OMP60, RMP60, and RMP600 probes with shank switch configuration.

Technical table

Gauge length A (mm)36.00
Shank typeTaper
Taper40+

Shopping security

Powered By Payeezy

Recall your cart