HSK shank: shank specification DIN 69893 HSK form A+C 32 Product code: M-2045-0232 HSK shank: Shank specification DIN 69893 HSK form A+C 50This shank is designed to secure the probe into an HSK A+C 50 machine tool spindle. Shank gauge length A: 50.00mm (1.969 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes[0B] HSK shank: Shank specification DIN 69893 HSK form A+C 50 This shank is designed to secure the probe into an HSK A+C 50 machine tool spindle. Shank gauge length A: 50.00mm (1.969 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes [0B] Price: $717.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into the spindle of a HSK A+C 32 machine tool spindle. Shank gauge length 46.00 mm (1.811 inches), and it is suitable for OSP60, OMP60, RMP60 and RMP600 (when not used in shank switch configuration). Technical tableGauge length A (mm)46HSKA+C 32Shank typeHSK Related products $796.00 HSK shank: shank specification DIN 69893 HSK form A+C 40 $949.00 HSK shank: shank specification DIN 69893 HSK form A+C 50 $1,019.00 HSK shank: shank specification DIN 69893 HSK form A+C 63 $1,234.00 HSK shank: shank specification DIN 69893 from A+C 80 $1,237.00 HSK shank: shank specification DIN 69893 HSK form A+C 100 Shopping security Recall your cart