Taper shank: shank specification DIN 2080 (manual tool change), taper 30 Product code: M-2045-0132 Taper shank: Shank specification DIN 2080 (manual tool change) Taper 40"This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 13.60 mm (0.535 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes"[0B] Taper shank: Shank specification DIN 2080 (manual tool change) Taper 40 "This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank Gauge length A: 13.60 mm (0.535 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes" [0B] Price: $422.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a DIN2080 ISO 30 taper machine tool spindle. Shanks gauge length 20.00 mm (0.787 inches), and it is suitable for OSP60, OMP60, RMP60 and RMP600 (when not used in shank swtich configuration). Technical tableGauge length A (mm)20Shank typeTaperTaper30 Related products $372.00 Taper shank: shank specification DIN 2080 manual tool change), taper 40 $502.00 Taper shank: shank specification DIN 2080 (manual tool change), taper 50 Shopping security Recall your cart