Magnetic base Product code: A-9908-0780 Magnetic baseThe magnetic base can be used for mounting the measurement optics or the XL laser head in combination with the XL magnetic base adapter, A-9908-0760. The base has an on/off switch and a female M8 fixing thread on the upper side.[0B] Magnetic base The magnetic base can be used for mounting the measurement optics or the XL laser head in combination with the XL magnetic base adapter, A-9908-0760. The base has an on/off switch and a female M8 fixing thread on the upper side. [0B] Price: $82.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The magnetic base is used for mounting the measurement optics or the XL-80 laser tripod stage in combination with the XL magnetic base adaptor, A-9908-0760. The base has an on/off switch and a female M8 fixing thread on the upper side.Note: 2 bases are supplied against this part number. This is for use with the XL-80, XM-60 and XM-600. Related products $48.00 Aux I/O connector kit $39.00 XL magnetic base adaptor $152.00 XC sensor cable $99.00 Pillar 110 mm long Shopping security Recall your cart