RTLF40H-S linear encoder tape scale (high accuracy 40 µm scale pitch, for ATOM™ and ATOM DX™ readheads)

Product code: A-9408-0100

Price: $462.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

A-9408-0100 is a 1 m (1000 mm) length of RTLF40H-S incremental encoder tape scale (high accuracy version of RTLF40-S), compatible with ATOM and ATOM DX encoder readheads.

RTLF40H-S is a 40 µm pitch low-profile stainless steel tape scale.

RTLF40H-S is applied to the substrate with self-adhesive backing tape, which is formulated to enable the scale to expand independently of the machine substrate. To complete the installation, the scale is clamped at one point to provide a datum position.

Technical table

Accuracy (± µm)5
Coefficient of thermal expansion10.1 µm/m/°C
Mount typeSubstrate independent
Scale length (m)1
Scale pitch (µm)40
Scale typeIncremental

Technical documentation

RTLF40H-S Features / benefits:

  • Quick and simple application using Renishaw's scale applicator 

  • Low-profile stainless steel tape scale
  • Customer deselectable reference marks every 50 mm
  • Cut-to-length flexibility 
  • High solvent immunity

 

Compatible readheads:

ATOM and ATOM DX readheads

Available online:

ATOM ATOM4D0-100

ATOM DX A4L0Y00Z10F

ATOM DX A4A0X15A10F

ATOM DX A4A0Y15A10F

 

For more details on this and other Renishaw encoder scales please visit our scales page.

Shopping security

Powered By Payeezy

Recall your cart