Small linear optics kit

Product code: A-8003-3244

  • Small linear optics kit
  • Small linear optics kit

Price: $1,910.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The small linear optics kit allows the XL-80 laser system to be used in applications where a small and light measurement retroreflector is desirable, minimising its effect on a machine's dynamic performance and providing greater flexibility in mounting options.

The kit includes a small, lightweight retroreflector (10% of standard unit) and a separate beam reducer optic which reduces the diameter of, and the separation between, the outward and return laser beams. Maximum range 4 m.

DescriptionQuantity
Retroreflector1
Beam reducer optic1

Shopping security

Powered By Payeezy

Recall your cart