RLP40H QE probe (radio/radio)

Product code: A-6717-1001

  • RLP40
  • RLP40

Price: $5,288.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The RLP40H QE probe kit includes batteries and tool kit.

The small-bodied RLP40H QE is designed to be turret mounted for part setting and inspection on turning centres. Configured with high stylus trigger forces, the RLP40H QE is particularly suitable for applications on machines that produce high levels of shock and vibration.

Ultra-compact and specifically designed to be additionally robust with a toughened glass window for the harsh environment in lathes and grinding machines.

The RLP40H QE is compatible with RMI-QE and RMI-Q interfaces. It is not compatible with the RMI interface.

Probe switch-on / switch-off methods are user configurable. The factory-default setting of radio on / radio off can be modified to radio on / timer off (timeout), spin on / spin off, or spin on / timer off (timeout) if required.

Technical table

Transmission typeRadio

Key features and benefits:

• Proven kinematic design
• Secure frequency hopping spread spectrum (FHSS)
• Globally recognised 2.4 GHz waveband compliant with radio regulations in all major markets
• Ultra-compact design
• Increased environmental protection
• 1.00 µm 2σ repeatability

Shopping security

Powered By Payeezy

Recall your cart