RLP40 QE probe (radio/radio)

Product code: A-6717-0001

  • RLP40
  • RLP40

Price: $5,288.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The RLP40 QE probe kit includes batteries and tool kit.

The small-bodied RLP40 QE is designed to be turret mounted for part setting and inspection on turning centres.

Ultra-compact and specifically designed to be additionally robust with a toughened glass window for the harsh environment in lathes and grinding machines.

The RLP40 QE is compatible with RMI-QE and RMI-Q interfaces. It is not compatible with the RMI interface.

Probe switch-on / switch-off methods are user configurable. The factory-default setting of radio on / radio off can be modified to radio on / timer off (timeout), spin on / spin off, or spin on / timer off (timeout) if required.

Technical table

Transmission typeRadio

Key features and benefits:

• Proven kinematic design
• Secure frequency hopping spread spectrum (FHSS)
• Globally recognised 2.4 GHz waveband compliant with radio regulations in all major markets
• Ultra-compact design
• Increased environmental protection
• 1.00 µm 2σ repeatability
• Provides an increase of up to 400% in battery life compared with previous generation probes

Shopping security

Powered By Payeezy

Recall your cart