RKLC40H-S linear encoder tape scale (high accuracy, 40 µm scale pitch, for QUANTiC™ readheads) Product code: A-6685-0500 RKLC40H-S 5 m (annotated)A-6685-0500[0B] RKLC40H-S 5 m (annotated) A-6685-0500 [0B] Price: $2,221.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request A-6685-0500 is a 5 m (5000 mm) length of RKLC40H-S (high accuracy version of RKLC40-S) incremental encoder tape scale, compatible with QUANTiC encoder readheads.RKLC40H-S is a 40 µm pitch low-profile stainless steel tape scale.RKLC40H-S is applied with self-adhesive backing tape and mastered to the machine substrate using rigidly fixed end clamps. Technical tableAccuracy (± µm)5Coefficient of thermal expansionMatches that of substrate (when end clamps used)Mount typeSubstrate masteredScale length (m)5Scale pitch (µm)40Scale typeIncremental Technical documentation RKLC incremental linear scale RKLC incremental linear scale RKLC is a robust, 6 mm wide stainless steel encoder tape scale with a thickness of 0.15 mm. This allows the scale, when rigidly fixed to a machine axis, to become ‘mastered’ to the machine substrate, matching its thermal expansion coefficient and behaviour. Differential movement between the scale and the machine is thus minimised, improving the metrological performance that can be achieved with simple thermal system compensation. [0B] QUANTiC™ RKLC40-S incremental linear encoder system QUANTiC™ RKLC40-S incremental linear encoder system No description available [0B] QUANTiC™ series encoder system QUANTiC™ series encoder system The QUANTiC ™ encoder series provides robust incremental position measurement for linear, partial arc and rotary systems with excellent metrology and wide installation tolerances. This reduces or eliminates the need for mounting adjustment during the installation process. [0B] RKLC40H-S Features / benefits:Quick and simple application using Renishaw's scale applicator Narrow, low-profile, highly flexible stainless steel tape scale Customer selectable IN-TRAC™ reference mark every 50 mm Cut-to-length flexibility High solvent immunityCompatible readheads:QUANTiCAvailable online: QUANTiC Q4BCD30D08EQUANTiC Q4BCZ30D12EQUANTiC Q4BCA30L00TFor more details on this and other Renishaw encoder scales please visit our scales page Related products $35.00 Scale applicator for RKLC self-adhesive scales with TONiC™, VIONiC™ or QUANTiC™ encoder readheads $20.00 Encoder scale end clamp kit for RKL encoder scale installation $21.00 IPA wipes for all encoder system installations (pack of 20) $422.00 Guillotine for cutting RKL and RTL linear encoder scales $176.00 Shears for cutting RKL and RTL linear encoder scales Shopping security Recall your cart