RMP600 QE probe (radio/radio)

Product code: A-6554-0001

  • RMP600

Price: $8,047.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

RMP600 QE probe kit including batteries and tool kit.

The RMP600 QE is a compact, high-accuracy touch probe with radio signal transmission.

Excelling in the measurement of complex 3D shapes and contours, the RMP600 QE with RENGAGE technology is ideally suited to 5-axis machining applications.

The RMP600 QE probe is compatible with RMI-QE and RMI-Q interfaces. It is not compatible with the RMI interface.

Probe switch-on / switch-off methods are user configurable. The factory-default setting of radio on / radio off can be modified to radio on / timer off (timeout), spin on / spin off, or spin on / timer off (timeout) if required.

Technical table

Transmission typeRadio

Key features and benefits:

• Measure high-precision components with tight tolerances with greater repeatability. 0.25 μm 2σ repeatability
• Low pre-travel variation in all directions: measure 3D features more accurately. ±0.25 μm 2D and ±1.00 μm 3D form error
• Low trigger force: helps eliminate surface and form damage when inspecting soft metal components
• High accuracy measurement even with very small, long or custom styli configurations
• When used with an RMI-QE interface, provides an increase of up to 400% in battery life compared with previous generation probes

Shopping security

Powered By Payeezy

Recall your cart