RTLA50-S linear encoder tape scale (50 µm scale pitch, for EVOLUTE™ readheads) Product code: A-6186-0100 RTLA50-S 1 m annotatedNo description available[0B] RTLA50-S 1 m annotated No description available [0B] Price: $420.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request A-6186-0100 is a 1 m (1000 mm) length of RTLA50-S absolute encoder tape scale, compatible with EVOLUTE encoder readheads.RTLA50-S is a 50 µm pitch low-profile stainless steel tape scale.RTLA50-S is applied to the substrate with self-adhesive backing tape, which is formulated to enable the scale to expand independently of the machine substrate. To complete the installation, the scale is clamped at one point to provide a datum position. Technical tableAccuracy (± µm)10Coefficient of thermal expansion10.1 µm/m/°CMount typeSubstrate independentScale length (m)1Scale pitch (µm)50Scale typeAbsolute Technical documentation EVOLUTE™ RTLA50-S absolute linear encoder system EVOLUTE™ RTLA50-S absolute linear encoder system No description available [0B] RTLA50 absolute linear encoder scale system for EVOLUTE™ RTLA50 absolute linear encoder scale system for EVOLUTE™ The range of RTLA50 absolute linear encoder scales from Renishaw give ±10 μm/m accuracy in the form of a rugged and easy-to-handle stainless steel tape. RTLA50 scales can either be stuck to the substrate using their self‑adhesive backing or mounted in the revolutionary FASTRACK ™ track system to offer total design flexibility. When combined with Renishaw’s EVOLUTE readhead, the RTLA50 scales offer high accuracy and an independent expansion coefficient with resolutions down to 50 nm. [0B] RTLA50-S Features / Benefits:Quick and simple application using Renishaw's scale applicator Low-profile stainless steel tape scaleCut-to-length flexibility High solvent immunity Compatible readheads: EVOLUTE For more details on this and other Renishaw encoder scales please visit our scales page Related products $21.00 IPA wipes for all encoder system installations (pack of 20) $13.00 Datum clamp for adhesive mounted RTL linear encoder tape scales $23.00 Scale end covers for RTL encoder scales $422.00 Guillotine for cutting RKL and RTL linear encoder scales $34.00 Scale applicator for RTLA self-adhesive scales with RESOLUTE™ or EVOLUTE™ encoder readheads $176.00 Shears for cutting RKL and RTL linear encoder scales Shopping security Recall your cart