M3 1/4 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 31 mm, for Zeiss applications

Product code: A-5555-3901


Quantity Price
1+ $168.00
5+ $159.60
10+ $151.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 1/4 star stylus XXT thermostable.

Equivalent to Zeiss part number 626103-0312-040.

Note: measurement length is to end of ball.

Technical table

ThreadM3
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)40.00
ML (mm)31.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart