M8 stainless steel Datum sphere with ceramic ball, L 135 mm, for Zeiss applications Product code: A-5555-3843 M8 calibration sphereTechnical drawing of the M8 calibration sphere, to be used on the web shop.[0B] M8 calibration sphere Technical drawing of the M8 calibration sphere, to be used on the web shop. [0B] Quantity Price 1+ $502.00 5+ $476.90 10+ $451.80 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M8 Datum sphere Technical tableDG/D (mm)24.00DK (mm)20.00L (mm)135.00SW22.00 Related products $550.00 M8 stainless steel Datum sphere with ceramic ball, L 145 mm, for Zeiss applications $397.00 M8 stainless steel Datum sphere with cereamic ball, L 130 mm, for Zeiss applications $525.00 M8 stainless steel Datum sphere with ceramic ball, L 140 mm, for Zeiss applications Shopping security Recall your cart