M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 114.5 mm, ML 101.5 mm, for Zeiss applications Product code: A-5555-3808 Carbon fibre straight stylusTechnical line drawing. Carbon fibre straight stylus to be used on the web shop.[0B] Carbon fibre straight stylus Technical line drawing. Carbon fibre straight stylus to be used on the web shop. [0B] Quantity Price 1+ $124.00 5+ $117.80 10+ $111.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 straight stylus.Equivalent to Zeiss part number: 626105-0820-114.Note: measurement length is to end of ball. Technical tableBall diameter (mm)8Stem materialCarbon fibreThreadM5Tip materialRubyDG/D (mm)11.00DK (mm)8.0DS (mm)6.00L (mm)114.5ML (mm)101.5Weight (g)9.5 Related products $90.00 M5 Ø6 mm ruby ball, thermostable carbon fibre stem, L 54 mm, ML 44 mm, for Zeiss applications $104.00 M5 Ø7 mm ruby ball, thermostable carbon fibre stem, L 55 mm, ML 45 mm, for Zeiss applications $120.00 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 100 mm, ML 87 mm, for Zeiss applications $111.00 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 63.5 mm, ML 50.5 mm, for Zeiss applications $82.00 M5 Ø8 mm ruby ball, thermostable carbon fibre stem, L 75 mm, ML 62 mm, for Zeiss applications Shopping security Recall your cart