M2 Ø4 mm ruby ball, stainless steel stem, L 42 mm, ML 42 mm, for Zeiss applications

Product code: A-5555-2472


Quantity Price
1+ $31.00
5+ $29.45
10+ $27.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialStainless steel
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)4.00
DS (mm)3.00
L (mm)42.00
ML (mm)42.00
Weight (g)2.4

Shopping security

Powered By Payeezy

Recall your cart