M2 to M3 stainless steel adaptor, L 7 mm, for Zeiss applications Product code: A-5555-2457 Adaptor ZeissTechnical drawing of the Adaptor, for use on the web shop.[0B] Adaptor Zeiss Technical drawing of the Adaptor, for use on the web shop. [0B] Quantity Price 1+ $10.00 5+ $9.50 10+ $9.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.Equivalent to Zeiss part number: 000000-1049-178. Technical tableDG/D (mm)4.00L (mm)7.00Weight (g)0.50 Thread from/to M2/M3 Related products $170.00 M5 titanium rotary adaptor, L 30 mm, for Zeiss applications $20.00 M5 to M2 stainless steel adaptor, L 10 mm, for Zeiss applications $170.00 M5 titanium rotary adaptor, L 29 mm, for Zeiss applications Shopping security Recall your cart