M5 cube with angle, titanium, DS 72.5 mm, for Zeiss applications Product code: A-5555-2431 M5 cube with angleTechnical drawing of the M5 cube with angle, to be used on the web shop.[0B] M5 cube with angle Technical drawing of the M5 cube with angle, to be used on the web shop. [0B] Quantity Price 1+ $82.00 5+ $77.90 10+ $73.80 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 cube with angle. Technical tableThreadM5DS (mm)72.50EAL/B15.00Weight (g)15.40 Related products $82.00 M5 cube with angle, titanium, DS 85 mm, for Zeiss applications $82.00 M5 cube with angle, titanium, DS 82.5 mm, for Zeiss applications $82.00 M5 cube with angle, titanium, DS 80 mm, for Zeiss applications $82.00 M5 cube with angle, titanium, DS 77.5 mm, for Zeiss applications $82.00 M5 cube with angle, titanium, DS 75 mm, for Zeiss applications Shopping security Recall your cart