M5 Ø3 mm tungsten carbide ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for Zeiss applications Product code: A-5555-2394 ScanMax straight stylusTechnical line drawing. ScanMax straight stylus to be used on the web shop[0B] ScanMax straight stylus Technical line drawing. ScanMax straight stylus to be used on the web shop [0B] Quantity Price 1+ $82.00 5+ $77.90 10+ $73.80 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 straight stylus.Equivalent to Zeiss part number: 000000-1078-483.Note: measurement length is to end of ball. Technical tableBall diameter (mm)3Stem materialTungsten carbideThreadM5Tip materialTungsten carbideDG/D (mm)11.00DK (mm)3.00DS (mm)2.00L (mm)33.5ML (mm)23.5Weight (g)4.5 Related products $175.00 M5 Ø15 mm ceramic ball, tungsten carbide stem, L 65.5 mm, ML 52.5 mm, for Zeiss applications $190.00 M5 Ø15 mm ceramic ball, tungsten carbide stem, L 118 mm, ML 105 mm, for Zeiss applications $168.00 M5 Ø15 mm ceramic ball, tungsten carbide stem, L 200 mm, ML 175 mm, for Zeiss applications $94.00 M5 Ø8 mm tungsten carbide ball, tungsten carbide stem, L 63.5 mm, ML 50.5 mm, for Zeiss applications $94.00 M5 Ø5 mm tungsten carbide ball, tungsten carbide stem, L 105 mm, ML 95 mm, for Zeiss applications Shopping security Recall your cart