M5 Ø5 mm ruby ball, thermostable carbon fibre stem, L 53 mm, ML 43 mm, for Zeiss applications

Product code: A-5555-2013


Quantity Price
1+ $85.00
5+ $80.75
10+ $76.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications .

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialCarbon fibre
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)5.00
DS (mm)3.5
L (mm)53.00
ML (mm)43.00
Weight (g)4.9

Shopping security

Powered By Payeezy

Recall your cart