M5 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, ML 10.0/5.0 mm, for Zeiss applications

Product code: A-5555-1679


Quantity Price
1+ $39.00
5+ $37.05
10+ $35.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1
Length (mm)20
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)1.0
DS (mm)1.00
DS1 (mm)0.8
L (mm)20.00
ML (mm)5.00
Weight (g)6.0

Shopping security

Powered By Payeezy

Recall your cart