M5 Ø5 mm silicon nitride ball, thermostable carbon fibre stem, L 100 mm, ML 90 mm, for Zeiss applications

Product code: A-5555-1065


Quantity Price
1+ $113.00
5+ $107.35
10+ $101.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626105-0511-100.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialCarbon fibre
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)5.00
DS (mm)3.5
L (mm)100.00
ML (mm)90.00
Weight (g)5.4

Shopping security

Powered By Payeezy

Recall your cart