M2 Ø6 mm ruby ball, ceramic stem, L 13 mm, ML 9 mm, for Zeiss applications

Product code: A-5555-0278


Quantity Price
1+ $48.00
5+ $45.60
10+ $43.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus. 

Equivalent to Zeiss part number: 602030-8002-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)6
Stem materialCeramic
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)6.00
DS (mm)2.00
L (mm)13.00
ML (mm)9.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart